text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Splined Shaft
Body material
aluminium
Body surface finish
bright
D=Diameter
138,2
L=Length
160
N=No. of teeth
44
P=Profile
AT10
L1
160

Description

Material
Aluminium.
Version
Bright.
Note
Standard AT-profile with metric pitch (trapezoidal toothing). For manufacturing your own toothed wheels
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought