Clamping Element
steel
painted
- Integrated highly elastic, shape-retaining natural rubber buffer
- Ready-to-install tensioning unit suitable for tensioning chain and belt drives
- Suitable for both tensioning directions
- Maintenance-free
£29.82
plus sales tax
Added to your shopping cart
Designation
Clamping Element
Size
3
Body material
steel
Body surface finish
painted
AD=Screw tightening torque
49
D1=Diameter
10,5
A1
100
A2
80
A3
24,5
B
30
D
60
D2
M10
F1 (N)
320
F2 (N)
430
H
115
L
78+1,5 -0,5
L1
30
L2
10
L3
6
P
8,5
S1
53
Description
Material
Housing sintered steel.
Size 5 EN-GJS-400-15.
Size 6 S235JR.
Clamping arm steel S235JR.
Spring body natural rubber.
Steel screw.
Size 5 EN-GJS-400-15.
Size 6 S235JR.
Clamping arm steel S235JR.
Spring body natural rubber.
Steel screw.
Version
Steel parts painted.
Screw ISO 4762, grade 8.8, electro zinc-plated.
Screw ISO 4762, grade 8.8, electro zinc-plated.
Note
Clamping element with integrated highly elastic, shape-retaining natural rubber buffer.
Together with a chain tensioner set, sprocket set or a tension pulley, the clamping element makes a ready-to-install tensioning unit suitable for tensioning chain and belt drives. Suitable for both tensioning directions. The clamping elements are maintenance-free and tear-off resistant.
The clamping element is fastened to the machine component through a bore. If necessary, a heavy-duty dowel pin can be inserted in the positioning notch “P” for torque support.
Together with a chain tensioner set, sprocket set or a tension pulley, the clamping element makes a ready-to-install tensioning unit suitable for tensioning chain and belt drives. Suitable for both tensioning directions. The clamping elements are maintenance-free and tear-off resistant.
The clamping element is fastened to the machine component through a bore. If necessary, a heavy-duty dowel pin can be inserted in the positioning notch “P” for torque support.
Temperature range
-55 °C to +85 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.