text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Zero Mark
Version 1
horizontal
Product type
zero reference mark
Body material
aluminium
Body colour
black
Body surface finish
anodised
B=Width
15
H=Height
2
L=Length
30
Fastening type
fastening holes

Description

Material
Aluminium.
Version
Black anodised
Note
Rigid design aluminium linear scales with self-adhesive back or with screw holes.
Cross section 15 x 2 mm.

Black anodised surface and high contrast graduations for legibility without shading. The graduations are deep lasered.
On request
– Zero mark lower right or centre
– Graduations upper right or both sides
– Other lengths
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought