Scale
vertical
aluminium
black
anodised
- Application sectors: machines, worktables, workbenches
- Glare-free readability
- Different types available on request
£24.60
plus sales tax
Added to your shopping cart
Designation
Scale
Version 1
vertical
Product type
scale
Body material
aluminium
Body colour
black
Body surface finish
anodised
B=Width
15
H=Height
2
L1=Total length
750
L=Length
750
N=Zero point
top
S=Scaling
left
T=Division
1 MM
Fastening type
self adhesive
N
top
S
left
Description
Material
Aluminium.
Version
Black anodised
Note
Rigid design aluminium linear scales with self-adhesive back or with screw holes.
Cross section 15 x 2 mm.
Black anodised surface and high contrast graduations for legibility without shading. The graduations are deep lasered.
Cross section 15 x 2 mm.
Black anodised surface and high contrast graduations for legibility without shading. The graduations are deep lasered.
On request
– Zero mark lower right or centre
– Graduations upper right or both sides
– Other lengths
– Graduations upper right or both sides
– Other lengths
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.