{"product":{"productId":"agid.4827","price":5.02,"name":"Nonius and zero reference, stainless steel, self-adhesive"},"currency":"GBP"}
- Application sectors: machines, worktables, workbenches
Description
Material
Stainless steel 1.4310.
Version
Bright.
Note
Rigid design stainless steel linear scales with self-adhesive back.
Cross section 15 x 1 mm.
Matt surface and black high contrast graduations. The graduations are deep lasered.
Cross section 15 x 1 mm.
Matt surface and black high contrast graduations. The graduations are deep lasered.
On request
– Zero mark lower right or centre
– Graduations upper right or both sides
– Other lengths
– Graduations upper right or both sides
– Other lengths
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.