{"product":{"productId":"agid.4704","price":33.07,"name":"Fixed bearings, compact version"},"currency":"GBP"}
- Very smooth running
- Play-free or adjustable to the required preload
- Roller journals are lifetime-lubricated
- With 2Z seal (dust cover)
Description
Material
Steel.
Version
Electro zinc-plated.
Note
Roller carriage with low coefficient of friction, therefore very free-running. The roller journals are lifetime-lubricated and have a 2Z (dust cover) seal. By simply moving the centre cam roller, the roller carriage can adjusted to be play-free or under the desired initial tension in the rail. The compact version has a plastic stripper for cleaning the tracks.
Application temperature -30 °C to +120 °C.
Application temperature -30 °C to +120 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.