text.skipToContent text.skipToNavigation
EN
Choose your language

21420

Miniature carriages stainless steel

  • Absorption of loads from all directions
  • With recirculating ball guide not preloaded
  • Dynamic load rating of up to 4410 N
  • Double-sided end seal
Special features:

from £31.86

plus sales tax

Description

Material
Body and balls 1.4034 stainless steel.

Diverter plastic.
Version
Bright.
Note
Standard miniature guide carriage with recirculating ball guide precision N not preloaded (Z0). With double-sided end seal.
4-point ball recirculating ball system with equal load angles and 2 recirculating ball guides per carriage allowing loads to be accepted uniformly from all sides.

Max. acceleration: 80 m/s².
Maximum traverse speed 3 m/s.
Application temperature -20 °C to +80 °C.
Attention
Always use the mounting rail supplied, otherwise the ball retainment in the carriage is not guaranteed.
Drawing reference
1) ground ref. edge