{"product":{"productId":"agid.20757","price":597.49,"name":"Rotary stages with electronic position indicator"},"currency":"GBP"}
Material
Body and rotary table Al alloy, anodised.
Spindle steel, case-hardened.
Spindle bearing maintenance-free.
Position indicator plastic.
Spindle steel, case-hardened.
Spindle bearing maintenance-free.
Position indicator plastic.
Version
Radial play of rotation axis < 0.015 mm.
Axial play of rotation axis < 0.02 mm.
Repeat accuracy < 0.05°.
Spindle self-locking.
Axial play of rotation axis < 0.02 mm.
Repeat accuracy < 0.05°.
Spindle self-locking.
Show more
Show less
Description
Material
Body and rotary table Al alloy, anodised.
Spindle steel, case-hardened.
Spindle bearing maintenance-free.
Position indicator plastic.
Spindle steel, case-hardened.
Spindle bearing maintenance-free.
Position indicator plastic.
Version
Radial play of rotation axis < 0.015 mm.
Axial play of rotation axis < 0.02 mm.
Repeat accuracy < 0.05°.
Spindle self-locking.
Axial play of rotation axis < 0.02 mm.
Repeat accuracy < 0.05°.
Spindle self-locking.
Note
360° adjustment with no end stop.
The position indicator displays in 0.1° increments clockwise. The angle of rotation is indicated directly on the large LCD display. The rotary stage rotates anti-clockwise. Reset, chain dimension and offset settings can be made via the keypad.
2 years battery life. The battery is quick and easy to replace.
The mounting position of the position indicator is set in 4 positions using one screw.
Transmission ratio:
21161-10-08 = 50:1
21161-10-12 = 55:1
21161-10-25 = 50:1
The modular design enables the rotary stage to be easily combined with other items of the same size.
The position indicator displays in 0.1° increments clockwise. The angle of rotation is indicated directly on the large LCD display. The rotary stage rotates anti-clockwise. Reset, chain dimension and offset settings can be made via the keypad.
2 years battery life. The battery is quick and easy to replace.
The mounting position of the position indicator is set in 4 positions using one screw.
Transmission ratio:
21161-10-08 = 50:1
21161-10-12 = 55:1
21161-10-25 = 50:1
The modular design enables the rotary stage to be easily combined with other items of the same size.
Drawing reference
Assembly position of position indicator:
a) top (standard)
b) right
c) bottom
d) left
All counterbores to DIN 74-Bm (D6)
a) top (standard)
b) right
c) bottom
d) left
All counterbores to DIN 74-Bm (D6)
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.