text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Reducing Bush
Body material
steel
D1=Internal diameter
14
D=Outside diameter
20
L=Length
20
A
4,5
D2
5,5

Description

Material
Steel.
Version
Black oxidised.
Note
Reducer bushes are used to change the diameter between position indicator and adjustment spindle.
The grub screw is supplied.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought