{"product":{"productId":"agid.21943","price":56.57,"name":"Rotary stage plain bearing,s aluminium, light style"},"currency":"GBP"}
Material
Aluminium outer ring
Inner ring made of Iglidur® J plain bearing plastic material.
Stainless steel A2 screws and nuts.
Inner ring made of Iglidur® J plain bearing plastic material.
Stainless steel A2 screws and nuts.
Version
Anodised outer ring.
Show more
Show less
Description
Material
Aluminium outer ring
Inner ring made of Iglidur® J plain bearing plastic material.
Stainless steel A2 screws and nuts.
Inner ring made of Iglidur® J plain bearing plastic material.
Stainless steel A2 screws and nuts.
Version
Anodised outer ring.
Note
Extremely low weight plain bearings for rotary stages. The inner ring is made of a high-performance bearing material that surrounds the anodised aluminium outer ring. Such a combination of materials guarantees absolutely lubricant and maintenance-free running.
Simple assembly.
High wear resistance.
For high loads, high rigidity.
Simple assembly.
High wear resistance.
For high loads, high rigidity.
Temperature range
-50°C to +90°C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.