{"product":{"productId":"agid.21944","price":121.43,"name":"Plain bearing for rotary stages"},"currency":"GBP"}
Material
Aluminium outer ring and inner ring.
Iglidur® J plastic slide elements.
Stainless steel A2 screws.
Iglidur® J plastic slide elements.
Stainless steel A2 screws.
Version
Anodised outer ring and inner ring.
Show more
Show less
Description
Material
Aluminium outer ring and inner ring.
Iglidur® J plastic slide elements.
Stainless steel A2 screws.
Iglidur® J plastic slide elements.
Stainless steel A2 screws.
Version
Anodised outer ring and inner ring.
Note
Aluminium plain bearings with replaceable, high performance material glide elements for rotary stages. Such a combination of materials guarantees absolutely lubricant and maintenance-free running.
Simple assembly.
High wear resistance.
For high loads, high rigidity.
Simple assembly.
High wear resistance.
For high loads, high rigidity.
Temperature range
-50°C to +90°C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.