{"product":{"productId":"agid.4665","price":3.51,"name":"Miniature slide guides DryLin® N, width 17 mm"},"currency":"GBP"}
Material
Bearing material maintenance-free iglidur® J.
Rails anodised aluminium.
Version
Guide rail natural colour anodised.
Carriage fastening thread brass.
Carriage fastening thread brass.
Show more
Show less
Description
Material
Bearing material maintenance-free iglidur® J.
Rails anodised aluminium.
Version
Guide rail natural colour anodised.
Carriage fastening thread brass.
Carriage fastening thread brass.
Note
Miniature slide guides are maintenance-free and corrosion resistant. Very high speeds and accelerations are possible due to the low weight. Applicable temperature max. 80 °C.
Miniature slide guides are insensitive to dust and ideally suited to dry running.
** lengths L2 = 20 mm
* and L = 500 mm included
L2 and L only available in full mm.
Miniature slide guides are insensitive to dust and ideally suited to dry running.
** lengths L2 = 20 mm
* and L = 500 mm included
L2 and L only available in full mm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.