{"product":{"productId":"agid.4680","price":9.88,"name":"Flat guides DryLin® N"},"currency":"GBP"}
Material
Carriage body zink.
Plastic bearing material iglidur® J.
Rail anodised aluminium.
Version
Body chromed.
Guide rail natural colour anodised.
Guide rail natural colour anodised.
Show more
Show less
Description
Material
Carriage body zink.
Plastic bearing material iglidur® J.
Rail anodised aluminium.
Version
Body chromed.
Guide rail natural colour anodised.
Guide rail natural colour anodised.
Note
Flat slide guides are maintenance-free and corrosion resistant. Very high speeds and accelerations are possible due to the low weight. Applicable temperature max. 80 °C.
Miniature slide guides are insensitive to dust and are ideal for dry running.
** length L2 = 30 mm and
* L = 1000 mm included
L2 and L only available in full mm.
Miniature slide guides are insensitive to dust and are ideal for dry running.
** length L2 = 30 mm and
* L = 1000 mm included
L2 and L only available in full mm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.