text.skipToContent text.skipToNavigation
EN
Choose your language

21200

Carriages DryLin® T

  • High acceleration
  • Short-term extreme speeds up to 30 m/s
  • Resistant to dirt and corrosion
  • Manual clamping for simple functions
  • Maintenance-free, adjustable and quiet
Special features:

from £36.28

plus sales tax
16 results found

Description

Material

Sliding carriage: Base structure in extruded section, aluminium EN AW-6060.
Sliding elements: Maintenance free plain bearing iglidur® J.
Cap: Thermoplastic

Version
Eloxal-coated E6/EV1. Black thermoplastic
Note

With a low rate of inerita, high accelerations and short term extreme speeds up to 30 m/s are possible. DryLin® T linear glide guides are resistant to dirt and corrosion and are adjustable, maintenance-free and quiet. Application temperature max. 80 °C.
As no lubricants are used they are recommended for use in food, medical, and clean room technologies.
Manual clamping was developed for simple functions. Polymer under constant pressure has a tendency to creep which causes a decrease in clamping force over time (up to 70%), which means that no safety-relevant parts should be clamped.
Suitable guide rails see 21200.

Drawing reference
1) manual clamping