{"product":{"productId":"agid.18325","price":2.75,"name":"Bullseye levels in plastic frame"},"currency":"GBP"}
Material
Frame PMMA.
Bullseye level body acrylic glass.
Bullseye level body acrylic glass.
Version
black.
Show more
Show less
Description
Material
Frame PMMA.
Bullseye level body acrylic glass.
Bullseye level body acrylic glass.
Version
black.
Note
Bubble levels are used as a type of zero indicator instrument for checking horizontal inclination in e.g. spirit levels, inclinometers, metrology instruments and machine constructions.
These bullseye levels can be mounted using the three fastening holes.
- Calibrated to the ground bottom face
- Sensitivity in angular minutes for 2 mm bubble travel
- Clear filling
- Black contrast ring
- White level base
These bullseye levels can be mounted using the three fastening holes.
- Calibrated to the ground bottom face
- Sensitivity in angular minutes for 2 mm bubble travel
- Clear filling
- Black contrast ring
- White level base
Temperature range
-35 °C up to +55 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.