text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
EN-GJL-250
Version
Bright, ground.
Note
These precision slideways with roller bearings are used in machine and fixture construction, metrology, optical instruments and precision mechanics. The scale division on the micrometer dial is 0.02 mm.

The stated permissible load values (F) are designed for a service life of 1 million travel cycles.
The torque values apply only to centred slides.

An additional centring hole is located at holes D2 and D3 on the top of the slide. Other connecting elements can be precisely mounted on the slide in combination with our centring rings 20240.

F = permissible loading for dynamic and static loads.
TI E/E1 = number of fastening holes E/E1/M inside.
TA E/E1 = number of fastening holes E/E1/M outside.
TI E4 = number of fastening holes E4/D1 inside.
TA E2 = number of fastening holes E2/D1 outside.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought