text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Prism
Size
0
Version 1
with stop
Body material
structural steel
Component material
steel
GR=Turned part drilling jig si
0

Description

Material
Prism 1.0531.
Slides steel.
Version
Prism bright.
Slides black oxidised and ground.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought