Replaceable Drill Bush
with collar
mild steel
- Quick replacement possible without tools
- Hardened and ground
- Torque bracing and fixing possible by drill bush clamp
Sales unit
£94.30 / Piece
plus sales tax
Added to your shopping cart
Designation
Replaceable Drill Bush
Form
K
Version 1
with collar
Product type
medium
DIN Standard
DIN 173 part 1
Body material
mild steel
D1=Drill bushes
VON 2,4 BIS 4,0
D1=Internal diameter
2,9
D2=Outside diameter
8
L1=Shaft length
16
D3
15
D4
4,5
D6
2,5
E1
11,5
E2
15
Form definition
quick-change bush
L2
8
L6
3
L7
6
M
4,25
R1
1,5
R2
7
T1
0,02
T2
0,005
α
65°
Description
Material
Special steel
Version
Hardened to 780 ±40 HV 10 and ground.
Note
All bushes have the bore size marked on the upper face, e.g. 15 F7.
Form K are quick-change bushes. Dowels or coiled spring pins together with DIN 173-1 flathead screws can be used in place of the stop pin.
The bayonet mount is secured with DIN 173-1 drill bush clamps together with DIN 912 socket head screws.
E2 = Hole spacing when using dowels or coiled spring pins.
Diameter D1 over 15 mm increase in size by 0.5 mm.
Form K are quick-change bushes. Dowels or coiled spring pins together with DIN 173-1 flathead screws can be used in place of the stop pin.
The bayonet mount is secured with DIN 173-1 drill bush clamps together with DIN 912 socket head screws.
E2 = Hole spacing when using dowels or coiled spring pins.
Diameter D1 over 15 mm increase in size by 0.5 mm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.