text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Flat-Head Screw
Product type
long
Body material
steel
D1=For push-in drill bush (D1)
≤6.0
D7=Thread
M05
D8
7,5
D9
13
L10
18
L8
9
L9
6
N
1,6
T5
2

Description

Material
Steel.
Version
Bright, grade 10.9
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought