Torque Screw
with trestle
steel
- Tightening torque adjustable with set screw
- Rough knurl for a good grip
£104.62
plus sales tax
Added to your shopping cart
Designation
Torque Screw
Version 1
with trestle
Body material
steel
D=Thread
M12
L=Thread length
45
D1
25
D2
6
F1 (N)
40
F2 (N)
450
L1
20
L2
8
Description
Material
Steel.
Version
Black oxidised.
Note
The torque required for the knurled screw is generated by two spring-mounted thrust balls.
As soon as the adjustable final pressure is reached, the grip runs free.
The final pressure is set using the set screws located in the head.
As soon as the adjustable final pressure is reached, the grip runs free.
The final pressure is set using the set screws located in the head.
Forces
F1 = Minimum final pressure
F2 = Maximum final pressure
F2 = Maximum final pressure
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.