Thrust Screw
stainless steel
bright
- For gentle clamping or exerting pressure on threaded spindles, axles and shafts
- Application sectors: machine, fixture and plant construction, material handling, assembly
- Simple assembly
£3.99
plus sales tax
Added to your shopping cart
Designation
Thrust Screw
Thread type
external thread
Product type
with bolts
Body material
stainless steel
Component material
brass
Body surface finish
bright
D=Thread
M04
L=Length
30,5
SW=Key width
2
D1
2,5
L3
1,2
Mounting/support surface
plane
Mounting/support surface mat.
brass
Description
Material
Screw stainless steel.
Pin brass or polyacetal.
Pin brass or polyacetal.
Version
Screw bright.
Note
Thrust screws are ideal for clamping or exerting pressure on threaded spindles, axles, shafts and treated surfaces without marring.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.