text.skipToContent text.skipToNavigation
EN
Choose your language

07105

Ball-end thrust screws without head with flattened ball LONG-LOK secured

  • Serve as supports, stops and thrust pads
  • Application sectors: machine and fixture construction, assembly
  • ball point hardened
  • Ideal for non-parallel surfaces
  • LONG-LOK: safety by vibrations, reusable
Special features:

from £3.75

plus sales tax
  • 1(current)
  • 2
27 results found
  • 1(current)
  • 2

Description

Note
Surfaces which are not flat and parallel can be firmly clamped or supported with a flattened ball, the movable ball can adapt itself up to 9°.
Drawing reference
Form B: with flattened ball

L2 = approx. 2x pitch