text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Ball-End Thrust Screw
Form
D
Thread type
external thread
Version 1
without head
Version 2
with thread lock
Product type
with full ball
Body material
high carbon steel
Component material
polyacetal
Component surface finish
hardened and bright
D=Thread
M05
F=Max.stat. Load capacity kN
0,5
L=Length
12
Ball-Ø
3
Form definition
ball POM
Grade
10.9
Grade
10.9
L1
5
Mounting/support surface
round
Mounting/support surface mat.
POM
SW
2,5

Description

Version
Screw black.
Ball hardened, bright.
Note
Ball-end thrust screws with full ball are used when a clean, polished contact surface is required.
Drawing reference
Form A: steel ball
Form D: POM ball

L2 = approx. 2x pitch
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought