text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Ball-End Thrust Screw
Form
B
Thread type
external thread
Version 1
with head
Product type
with flattened ball
Body material
stainless steel
Component material
stainless steel
Body surface finish
bright
D=Thread
M10
F=Max.stat. Load capacity kN
20
L=Length
40
Ball-Ø
7
D1
6
D3
16
Form definition
flattened ball
L1
4,5
L2
10
Mounting/support surface
plane
Mounting/support surface mat.
stainless steel
SW
8

Description

Version
Bright.
Note
Surfaces which are not plane and parallel can be firmly clamped or supported with form B with flattened ball because the movable ball can adapt itself up to 9°.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought