Ball-End Thrust Screw
with head
high carbon steel
- Serve as supports, stops and thrust pads
- Application sectors: machine and fixture construction, assembly
- ball point hardened
- Different ball types
£3.78
plus sales tax
Added to your shopping cart
Designation
Ball-End Thrust Screw
Form
B
Thread type
external thread
Version 1
with head
Product type
with flattened ball
Body material
high carbon steel
Component material
ball-bearing steel
Component surface finish
hardened and bright
D=Thread
M05
F=Max.stat. Load capacity kN
4,5
L=Length
11,7
Ball-Ø
3
D1
2
D3
8,5
Form definition
flattened ball
Grade
10.9
Grade
10.9
L1
2,4
L2
5
Mounting/support surface
plane
Mounting/support surface mat.
steel
SW
4
Description
Material
Screw carbon steel.
Ball ball-bearing steel.
Ball ball-bearing steel.
Version
Screw grade min. 10.9, black.
Ball hardened, bright.
Ball hardened, bright.
Note
Surfaces which are not flat and parallel can be firmly clamped or supported with a flattened ball, the movable ball can adapt itself up to 9°.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.