text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Assembly Tool
Body material
steel
AS=Removal drill Ø
15,5
D1=Suitable for internal threa
M12/M12X1,25
DE=Assembly drill Ø
16,8
For=Suitable for threaded inse
07661+07664
GW=Assembly tap drill
M18X1,5
ID=Suitable for
80-101-880-101-9
SE=Assembly countersink Ø +0.2
18,3
TA=Removal drilling depth
4,8
TE=Assembly min. thread depth
20,5

Description

Material, version
Steel, black oxidised.
Note
Assembly tool for driving in the wedges.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought