text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Shackle
Version 1
curved
Body material
steel
Component material
steel
Component colour
red
FT=Load capacity kg
4750
B
51
B1
31,8
Fastening type
with bolts
H1
71
Inch
3/4
Inch
3/4
K
22,2
S
19

Description

Material
Steel.
Version
Bow form.
Note
Shackles and bolts may vary in colour.
Paint may cause the thread to be stiff.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought