Wing Screw
steel
galvanised
- Can be tightened without tools
£1.80
plus sales tax
Added to your shopping cart
Designation
Wing Screw
Form
DE
Product type
screw
DIN Standard
similar to DIN 316
Body material
steel
Body surface finish
galvanised
D2=max.
9,5
D=Thread
M05
G=thread / for thread
M05
L=Length
25
A max.
25
Fastening type
wing
Grade
4.6
Grade
4.6
K
12
K1
5,3
Description
Material
Head malleable iron, shaft steel min. grade 4.6 or stainless steel A2.
Version
Electro zinc-plated steel.
Bright stainless steel.
Bright stainless steel.
Note
The wing screws can be tightened and (generally) loosened by hand.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.