text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Washer
Product type
washer
DIN Standard
DIN 9021
Body material
steel
Body surface finish
galvanised
For=For screws
M5
G=thread / for thread
M05
D1
5,3
D2
15
Fastening type
bore
H
1,2

Description

Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel electro zinc-plated, hardness
D1 ≤ 14 = 140 HV.
D1 > 17 = 100 HV.
Stainless steel A2, bright.
Stainless steel A4, bright.
Note
The pulleys have an OD of D2 = ~3 × D1.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought