Socket Head Screw
with hexagon socket
stainless steel A2
bright
£0.36
plus sales tax
Added to your shopping cart
Designation
Socket Head Screw
Version 1
with hexagon socket
Product type
screw
ISO standard
4762
Body material
stainless steel A2
Body surface finish
bright
D=Thread
M06
G=thread / for thread
M06
L=Length
20
SW=Key width
5
DK
10
E
5,72
Fastening type
hexagon socket
Grade
70
Grade
70
K
6
Lg max.
3
Ls min.
0
T
3
Description
Material
Stainless steel A2 or stainless steel A4.
Version
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Stainless steel A4-70, bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.