Screw
rounded head, hex socket
steel
bright (black)
- Available with or without collar
- Version: steel or stainless steel
£0.33
plus sales tax
Added to your shopping cart
Designation
Screw
Form
A
Version 1
rounded head, hex socket
Product type
screw
ISO standard
7380-1
Body material
steel
Body surface finish
bright (black)
D=Thread
M05
G=thread / for thread
M05
L=Length
8
SW=Key width
3
DK
9,5
Fastening type
hexagon socket
Form definition
with hexagon socket
Grade
10.9
Grade
10.9
K
2,75
Lg max.
0,24
Ls min.
0
Description
Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 10.9, bright (black) or electro zinc-plated.
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.