Hexagon Nut
stainless steel A2
bright
- Stainless steel A2 or stainless steel A4.
- Bright
£3.16
plus sales tax
Added to your shopping cart
Designation
Hexagon Nut
Product type
nut
DIN Standard
DIN 934
Body material
stainless steel A2
Body surface finish
bright
D=Thread
M24
G=thread / for thread
M24
H=Height
19
SW=Key width
36
E
39,6
Fastening type
hex head
Grade
70
Grade
70
Description
Material
Stainless steel A2 or stainless steel A4.
Version
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Stainless steel A4-70, bright.
On request
DIN ISO 272 spanner sizes.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.