text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Thrust pad
Form
A
Size
4
Body material
steel
D1=Plate diameter
25
ID=Suitable for grub screws
M12
D2
7,9
D4
18
H1
13
H2
5
L5
6,9

Description

Material
Steel.
PA 6 plastic.
Version
Black oxidised.
Black plastic.
Drawing reference
1) thrust face
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought