Gripper
hexagon
steel
- For use in clamping arms, clamping fixtures, jaw plates and self-aligning pads
- Simple assembly
- Hardness 72–74 HRC
£18.92
plus sales tax
Added to your shopping cart
Designation
Gripper
Version 1
hexagon
Body material
steel
Component material
carbide
A=Thread length
40
C=Key width
17
G=Thread
M10
R=Fluting
fine
B
7,5
D
12,7
Fastening type
external thread
Mounting/support surface
serrated
Mounting/support surface mat.
carbide
Description
Material
Hex head screw, grade 10.9.
Serrations carbide, hardness 72-74 HRC.
Serrations carbide, hardness 72-74 HRC.
Version
Black oxidised.
Note
The serrated carbide tips are soldered in.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.