Safety Load Hook
clevis hook
steel
plastic-coated
- Safety catch closes automatically when the load is lifted
- Manual release
- Load capacity up to 10,000 kg
- With BG approval and H stamp
£126.34
plus sales tax
Added to your shopping cart
Designation
Safety Load Hook
Form
B
Version 1
clevis hook
Body material
steel
Body surface finish
plastic-coated
Component surface finish
plastic-coated
FT=Load capacity kg
6700
A
51
B
15
D
16
D2
69
For chain mm
13
Grade
10
L
180
L1
17
S
35
S1
40
Description
Material
Steel.
Version
Grade 10.
Plastic-coated, red.
Plastic-coated, red.
Note
When lifting the load, the safety latch closes automatically and is securely locked by a locking mechanism at the rear of the hook. To open the latch, the locking mechanism must be unlocked manually.
The hooks correspond to the Machinery Directive and are BG certified (H stamp).
The hooks correspond to the Machinery Directive and are BG certified (H stamp).
Temperature range
From -40°C to 200°C = 100% permissible load
Up to 300°C = 90% permissible load
Up to 400°C = 75% permissible load
Up to 300°C = 90% permissible load
Up to 400°C = 75% permissible load
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.