Link
for round slings
steel
plastic-coated
- For joining hoisting belts or round slings to chain components
- Load capacity up to 10,000 kg
- With BG approval and H stamp
£19.83
plus sales tax
Added to your shopping cart
Designation
Link
Version 1
for round slings
Body material
steel
Body surface finish
plastic-coated
FT=Load capacity kg
2000
B1
40
B2
19
For chain mm
7-8
Grade
8
L
58
L1
27
L2
20
S
9
S1
10
S2
24
S3
14
Description
Material
Steel.
Version
Grade 8.
Plastic-coated, red.
Plastic-coated, red.
Note
For joining hoist belts or round slings to chain components such as chain links or suspension rings.
The round sling links correspond to the Machinery Directive and are BG certified (H stamp).
The round sling links correspond to the Machinery Directive and are BG certified (H stamp).
Temperature range
From -40°C to 200°C = 100% permissible load
Up to 300°C = 90% permissible load
Up to 400°C = 75% permissible load
Up to 300°C = 90% permissible load
Up to 400°C = 75% permissible load
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.