text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Tubular Handle
Version 1
oval
Body material
aluminium
Body colour
natural
Body surface finish
anodised
A=Hole spacing
400
D=Fastening hole
M08
F=Load capacity (N)
1000
L=Length
446,4
Assembly
from the rear
B
34
H
62
Pull handle cross section
oval

Description

Product description
These tubular handles impresses with a combination of solid appearance, high stability and extreme lightness. The patented fastening system enables the handles to be installed from the rear with no screws visible from the front. With its easy-to-clean and abrasion-resistant surface, the handle also blends in perfectly with its surroundings.
Material
Tube oval aluminium EN AW-6060.
Tapped bush steel.
Version
Anodised natural tone or powder-coated black, ruby red RAL 3003 or traffic red RAL 3020.
Note
Fastening materials are not supplied. Cap screws with thread lock are recommended for a secure and long-lasting attachment.
Assembly
The tubular handle can be mounted from the rear. DIN socket head screws or hexagon head bolts with thread size M8 are provided for this purpose.
Advantages
Solid appearance combined with low weight

Timeless elegant design.
Ergonomic handle shape.
Patented fastening system for rear mounting.
Accessory
07160 Socket head screws DIN 912 / DIN EN ISO 4762 with thread lock
07160 Socket head screws DIN 912 / DIN EN ISO 4762
07171 Hex head screws DIN 933 / DIN-EN-ISO 4017
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought