Ball Grip
revolving
duroplast
- For manual adjustment on assemblies, machines and aggregates
- Application fields: machine, plant and fixture construction, toolmaking
- Bushes and pins, steel or stainless steel
£5.84
plus sales tax
Added to your shopping cart
Designation
Ball Grip
Thread type
internal thread
Version 1
revolving
Body material
duroplast
Component material
steel
D1=Outside diameter
40
D=Thread
M10
H=Height
37
T=Thread depth
19
B
8
D2
16
H1
24
H2
8
SW1
13
Description
Material
Ball thermoset PF 31.
Bushing steel or stainless steel 1.4305.
Version
Ball black glossy.
Steel trivalent blue passivated.
Stainless steel bright.
Steel trivalent blue passivated.
Stainless steel bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.