text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Clamp Strap
Version 1
with flattened ball
Body material
high carbon steel
Component material
ball-bearing steel
A=Height
10
B2=Width
20
D2=Ball Ø
8,5
For=For screw
M06
L=Length
50
B1
7
B3
8
D
5,5
E1
10
E2
20
F (kN)
4,82
H
1,6
K
2,5
L1
5

Description

Material
Straps carbon steel.
Balls roller bearing steel.
Version
Strap black oxidised.
Ball hardened, bright.
Note
When using spherical washers 07420 use Form G.
Ball secured against rotation.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought