text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Flat Clamp
Form
A
Version 1
fixed
Version 2
narrow
Body material
steel
Body surface finish
hardened and black oxid finish
B=Width
19
D1=Pin diameter
5
F3=Retaining force max. kN
3
G=Thread
M05
H=Height
9
L1=Hole spacing from edge
14
L=Length
28
M=Tightening torque max. Nm
5,4
R=Application
machined
B1
7
D2
5
Fastening type
fastening holes
H1
4
H2
6
J
2,5
L2
10
T
7

Description

Material
Carbon steel.
Version
Hardened (33–39 HRC) and black oxidised.
Note
Particularly low workpieces can be clamped using these flat clamps.
Clamping element with pull-down effect.
Clamping element and fixed block in one compact unit.
Drawing reference
Dimension L1 refers to clamped state.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought