Cam Lever
polyamide
traffic red RAL 3020
- Cam levers can be used to clamp workpieces quickly and torque-free
- Advantage: workpiece needs no further securing
- Application fields: machine and assembly construction, rehabilitation and medical technology
- Steel or stainless steel version
- Colour: black or traffic red
£7.82
plus sales tax
Added to your shopping cart
Designation
Cam Lever
Thread type
external thread
Size
1
Body material
polyamide
Component material
stainless steel
Body colour
traffic red RAL 3020
A1=Handle length
79,6
A=Handle length
71,5
B=Width
22
D=Thread
M05
F=Retaining force (kN)
2,5
FH=Hand force (N)
125
H1=Height
23,4
L=Thread length
40
S=Travel
1,15
B1
16
D1
18,1
D2
9
H
14
Description
Material
Grip and thrust washer plastic PA 66 fibreglass reinforced.
Hinge pins stainless steel 1.4305.
Studs and washer steel grade 5.8 or stainless steel 1.4305.
Version
Grip black or traffic red RAL3020.
Thrust washer black.
Hinge pin bright.
Stud and washer trivalent blue-passivated or bright stainless steel.
Thrust washer black.
Hinge pin bright.
Stud and washer trivalent blue-passivated or bright stainless steel.
Note
Plastics are subject to creeping under load (retardation).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.