Cam Clamp
with end clamping
high carbon steel
black oxidised
- Cam levers are used for quick and torque-free clamping
- Workpiece needs no further securing
- Easy to operate
- High clamping forces
- Application sectors: machine construction, toolmaking, fixture construction
£116.41
plus sales tax
Added to your shopping cart
Designation
Cam Clamp
Version 1
with end clamping
Body material
high carbon steel
Component material
high carbon steel
Body surface finish
black oxidised
D=Thread
M10
L=Handle length
123±2
A
16
B
41
B1
32
B2
13,5
D1
30
D2
7
Fastening type
bore
H
80
H1 max.
24
H2
40
L1
34
L2
36
L3
32
L4
35
S
20
SW
17
Description
Material
Cam lever carbon steel 1.7220.
Strap carbon steel 1.1191.
Strap carbon steel 1.1191.
Version
Black oxidised.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.