Cam Clamp
double
high carbon steel
tempered, black oxidised
- Cam levers are used for quick and torque-free clamping
- Workpiece needs no further securing
- Easy to operate
- High clamping forces
- Application sectors: machine construction, toolmaking, fixture construction
£47.33
plus sales tax
Added to your shopping cart
Designation
Cam Clamp
Version 1
double
Body material
high carbon steel
Body surface finish
tempered, black oxidised
D=Fastening hole
12
L=Handle length
146±3
B
25
B1
14
D1
30
Fastening type
bore
H
43,8
H1
30,3
L1
24,3
R
28
R1
31,2
Description
Material
Carbon steel 1.7220.
Ball grip plastic.
Ball grip plastic.
Version
Tempered and black oxidised.
Note
Suitable hinge pin see 04250.
The cam lever is an eccentric lever that moves along a logarithmic spiral. Its clamping properties are even over the entire contact surface of the cam.
The cam lever is an eccentric lever that moves along a logarithmic spiral. Its clamping properties are even over the entire contact surface of the cam.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.