text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Threaded Clamping Bush
Version 1
hex head
Body material
aluminium
Body colour
bright
D1=Thread
M08
D=Diameter
5
L1=Thread length
10
L2
5
SW
12

Description

Material

Stainless steel 1.4301 or aluminium.

Version
Bright.
Note
Various installation versions are possible. Shafts, rods and tubes should have an h9 OD tolerance. An even surface pressure develops across the entire thread pitch.
Application
The threaded clamping bushes are used to clamp shafts, rods, tubes, etc. without damaging the surface.
Advantages
- Compact design
- Versatile use
- Arbitrary mounting position
- Easy handling
- Quick clamping and precise positioning
- Clamping without surface damage
- Clamping in thin plates
- Reusable
Drawing reference
1) Mounting via thread with collar contact
2) Mounting via thread with sunken collar
3) Mounting in thin-walled plate with hex. nut
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought