text.skipToContent text.skipToNavigation
EN
Choose your language

03089

Indexing plungers short version, with thread lock, Form AP

  • Indexing plungers facilitate indexing and locking
  • Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
  • High stability
  • The thread lock enables the depth to be adjusted
  • Ideal where space is restricted:
Special features:

from £5.27

plus sales tax
12 results found

Description

Material
Steel version:

thread and indexing pin steel



Stainless steel version:

indexing pin not hardened:

threaded sleeve and indexing pin 1.4305.



Mushroom knob black grey thermoplastic.



Thread lock blue polyamide.
Version
Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin not hardened, ground, bright.
Note
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form CP is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.
The screw lock allows the plunger to be screwed in to the exact depth required, no spacer ring is required.
The screw lock is a spotted-on polyamide coating that grips the screw flank.