text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Ball Lock Pin
Form
B
Product type
with head-end lock
Body material
stainless steel
Component material
stainless steel
Body surface finish
bright
Steel code
1.4305
D1=Pin diameter
12
D3=Locating hole H11
12
D5=Ball diameter
4,5
F4=Shearing force double shear
57
L=Length
3,5
Ball lock pin grip
ring grip serrated
D
22
D2
14,5
D3
20
D4
33
Form definition
196
L1
146,5
L2
39,5
L3
59,3
L4
30,3
L5
150
SW
21

Description

Material

Grip and push button 1.4305 stainless steel.

Pin 1.4305 stainless steel.

Balls 1.4125 stainless steel.

Spring and hanger 1.4310 stainless steel wire.

Version
Bright.
Note
Ball lock pins are used for easy fastening or joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Advantages
Wide connections possible.
The pin length does not need to be coordinated with the component width.
On request
Other pin lengths.
Accessory
Locating bushes for ball lock pins with head-end lock 03425.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought