Self-Aligning Pad
with o-ring
high carbon steel
tempered, black oxidised
- Serve as supports, stops and thrust pads
- Application sectors: machine and fixture construction, assembly
- O-ring for protection against dirt and foreign particles
£38.53
plus sales tax
Added to your shopping cart
Designation
Self-Aligning Pad
Form
C
Version 1
with o-ring
Product type
thread
Body material
high carbon steel
Component material
tool steel
Body surface finish
tempered, black oxidised
Component surface finish
hardened and black oxid finish
B=Thread length
25
D2=Thread
M12
F=Max.stat. Load capacity kN
15
Ball-Ø
7
D3
6
Fastening type
external thread
H1
1,5
Mounting/support surface
plane
Mounting/support surface mat.
steel
SW1
6
Description
Material
Body carbon steel.
Ball tool steel.
Ball tool steel.
Version
Body tempered.
Ball hardened, black oxidised.
Ball hardened, black oxidised.
Note
Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They can also be used as stops, supports and thrust pads in fixtures and toolmaking.
Ball secured against rotation.
They can also be used as stops, supports and thrust pads in fixtures and toolmaking.
Ball secured against rotation.
Advantages
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
The hexagon socket allows easy adjustment and positioning in through holes.
The hexagon socket allows easy adjustment and positioning in through holes.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.