Rest Pad
high carbon steel
tempered, black oxidised
- Serve as supports, stops and thrust pads
- Application sectors: machine and fixture construction, toolmaking
- For supporting workpieces and fixtures
£9.93
plus sales tax
Added to your shopping cart
Designation
Rest Pad
Body material
high carbon steel
Body surface finish
tempered, black oxidised
D=Thread
M16
H=Height
85
B
75
E
27,7
Fastening type
external thread
Mounting/support surface
round
Mounting/support surface mat.
steel
SW
24
Seat form
hexagon
Description
Material
Carbon steel or brass
Version
High-carbon steel tempered and black oxidised.
Brass bright.
Brass bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.