text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Rest Pad
Body material
high carbon steel
Body surface finish
tempered, black oxidised
D=Thread
M08
H=Height
46
B
40
E
15
Fastening type
external thread
Mounting/support surface
round
Mounting/support surface mat.
steel
SW
13
Seat form
hexagon

Description

Material
Carbon steel or brass
Version
High-carbon steel tempered and black oxidised.
Brass bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought