Cable Clip
polyamide
black
- Fastening component for cables and hoses with a diameter up to 12 mm
- Various installation options
- Compatible with all conventional aluminium profiles
£3.01
plus sales tax
Added to your shopping cart
Designation
Cable Clip
Version 2
type i and type b
Body material
polyamide
Body colour
black
BN=For slot
10
N
10
PL ALUPROFIL ZUBEHÖR
TRUE
Description
Material
Polyamide.
O-ring FPM 70.
O-ring FPM 70.
Version
Black.
Note
The cable clip is a fastening component for cables and hoses with a diameter of up to 12 mm.
Can be mounted on panel elements or aluminium profiles (8 or 10 mm slots) with a cap screw or pan head screw and a slot key. The cables are held in place by the stretched O-ring.
With two separate channels.
Can be mounted on panel elements or aluminium profiles (8 or 10 mm slots) with a cap screw or pan head screw and a slot key. The cables are held in place by the stretched O-ring.
With two separate channels.
Drawing reference
1) O-ring
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.